High Bay Low Voltage Sensor, 347/480VAC Power
HB340
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces. They are modular and are made up of two parts, a Power Module (HB3x0-B) and a Lens (HBLx), sold separately or in prepackaged combinations. The lenses are specifically engineered to provide reliable coverage from a wide range of mounting heights.
Voltage
347 VAC
- 24 VDC
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182920358 | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.24 lb | ||
Product Volume US | 11.8 cu in | ||
Product Depth US | 4.16 in | ||
Product Height US | 0.7 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) |
Resources
Data Sheet
Cutsheet
Installation Instructions
CAD Drawings
57-600 - HB350 - 120/277 VAC Line Voltage Wiring Diagrams
dwg
57-600 - HB350 - 120/277 VAC Line Voltage Wiring Diagrams
dxf
57-601-2 - HB330 - 208/240 VAC Line Voltage Wiring Diagrams
dxf
57-601-2 - HB330 - 208/240 VAC Line Voltage Wiring Diagrams
dwg
57-602 - Multiple HB350 Sensors Controlling the Same Load
dwg
57-602 - Multiple HB350 Sensors Controlling the Same Load
dxf
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the HB300 support connecting sensors together in a zone? If so, can you provide a wiring diagram?
Hi Wayne,
When used in conjunction with a BZ series power pack you can parallel up to 15 sensors in one zone.
Date published: 2024-05-10
Can the HB300 series be mounted to a junction box? If so do you have a detail showing that?
Hi Craig,
This sensor is also designed to be surface mounted to a fixture. If a junction box with a solid plate is installed it could be mounted the plate. Please check local codes to make sure this mounting method meets the codes for low voltage wiring.
Date published: 2023-03-07
Bazaarvoice SAP Hybris Integration Version 2.8.1