text.skipToContent text.skipToNavigation

HIGH BAY SENSOR 20VDC w/360 DEGREE LENS for 40FT MH

HB300B-L7 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces. They are modular and are made up of two parts, a Power Module (HB3x0-B) and a Lens (HBLx), sold separately or in prepackaged combinations. The lenses are specifically engineered to provide reliable coverage from a wide range of mounting heights.
Footprint 100 ft
Voltage 24 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Integrated occupancy sensor and lens device
  • Easy mounting with snap-in mounting hardware
  • Lens choices for mounting between 20-40 feet
  • Line or low voltage

Specifications

General Info
Product Line Wattstopper
UPC Number 754182940806
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.55 lb
Product Volume US 67.03 cu in
Product Depth US 4.88 in
Product Height US 2.91 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy
Amperage 11 mA

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

WattStopper Part Number 70610678 HB340 assembly with extender module and L1 lens What is maximum mounting heights?

Asked by: Kevin
The Wattstopper HB-340 with a L1 lens has a maximum mounting height of 40ft. The extender adds approximately 4.5 inches to that maximum height.
Answered by: Tier 1 Tech Support
Date published: 2022-01-11
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HB300B-L7, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT