High Bay Control Module, 208/240 VAC, Power Module & Mounting Box
HB330-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces. They are modular and are made up of two parts, a Power Module (HB3x0-B) and a Lens (HBLx), sold separately or in prepackaged combinations. The lenses are specifically engineered to provide reliable coverage from a wide range of mounting heights.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | HB Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Sensitivity Adjustment | ||
| Included | Back Box | ||
| Installation Location | Ceiling, Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | UL, RoHS | ||
| UPC Number | 754182923199 |
Dimensions
| Product Depth US | 4.16 in | ||
| Product Height US | 2.0 in | ||
| Product Volume US | 33.1 cu in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 0.4 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 208/240 VAC | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 5 A @ 240 VAC | ||
| Location Rating | Damp | ||
| Mounting Type | Fixture Embedded | ||
| Number of Buttons | 0 | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 15 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 20-95% RH (Non-Condensing) | ||
| Sensitivity Adjustment | PIR (Min/Med/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Cutsheet
HB3x0-B and HB350C-B Line Voltage High Bay Occupancy Sensors (TriLingual)
pdf
HB3x0-Lx high Bay Line Voltage Passive Infrared Occupancy Sensor
pdf
HB3x0 Series High Bay Passive Infrared Occupancy Sensor Modules
pdf
HBEM3/HBEM3W High Bay Extender Module Cutsheet
pdf
HBL High Bay Occupancy Sensor Lenses Cutsheet
pdf
HBLx Standard Lens Modules OEM Data Sheet
pdf
HBEM3 OEM Data Sheet
pdf
HBLx Lens Modules for HB3x0 Series Sensors Lens Coverage Guide
pdf
View More
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the HB300 support connecting sensors together in a zone? If so, can you provide a wiring diagram?
Hi Wayne,
When used in conjunction with a BZ series power pack you can parallel up to 15 sensors in one zone.
Date published: 2024-05-10
Can the HB300 series be mounted to a junction box? If so do you have a detail showing that?
Hi Craig,
This sensor is also designed to be surface mounted to a fixture. If a junction box with a solid plate is installed it could be mounted the plate. Please check local codes to make sure this mounting method meets the codes for low voltage wiring.
Date published: 2023-03-07
Bazaarvoice SAP Hybris Integration Version 2.8.1






