





Hi/Lo PIR Drop Nipple Mount Sensor, 12-32V, 40 ft lens, White
FSP-201B-D-L7-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles. The FSP-2x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2” knockout, or to a pole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
- Fully adjustable high and low dimmed light levels
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Adjustable via handheld wireless configuration tool
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cutoff delay
Specifications
General Info
Color | White | ||
Product Series | FSP-2x1B | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
Included | Collar | ||
Installation Location | Pole | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, CE, TUV Listed, IP66 Rated, RoHS, E101196 | ||
UPC Number | 754182939480 |
Dimensions
Product Depth US | 3.667 in | ||
Product Height US | 4.28 in | ||
Product Volume US | 97.857 cu in | ||
Product Width US | 6.235 in | ||
Product Weight US | 0.5303 lb |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Current Draw | 15 mA | ||
On Function | Auto On | ||
Wire Connection Type | Flying Leads | ||
Has Battery | No | ||
Indicator | PIR Detection LED | ||
Indoor/Outdoor | Both | ||
Input Voltage | 12 to 32 VDC | ||
Mounting Type | Drop Nipple, Fixture Embedded | ||
Timer Type | Digital | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | -40°-167°F, -40°-75°C | ||
Operating Temperature Max | 167 °F | ||
Operating Temperature Min | -40 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 100 ft diameter | ||
Sensor Type | Daylight, Occupancy | ||
Sensor Technology | Passive Infrared (PIR), Photosensor | ||
Sensor Coverage Pattern | 360 deg | ||
Sensor Mounting Height | 40 ft | ||
Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can a single sensor control two 0-10V dimming LED drivers, e.g. two fixtures on the same pole?
Yes, a single FSP-221 can control two 0-10V dimming LED drivers.
Date published: 2023-09-12
is it possible to order straight or drop nipples for the FSP outdoor photo/motion sensors? I work for a school district and lots of them are getting broken and would like to replace the part instead of whole device. Thanks in advance, Michael
Hi Michael,
Sorry but the drop or straight nipples for this sensor are not available for sale separately.
Date published: 2023-03-27
Bazaarvoice SAP Hybris Integration Version 2.8.1