


LINE VOLT 0-10V SENSOR CONT DIMMING
FSP-212D
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
FSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. Line and low voltage models are available, and choice of control modes simplifies sensor configuration.
Voltage
120 V
- 12 V
- 120 V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures
- Dusk to dawn daylighting control options for convenience and added energy savings
- Fully adjustable dimmed trim level and time delay
- Choice of four preconfigured control modes plus test and service modes
- IP66 rated when combined with FSP-Lx lens (ordered separately) and mounted in outdoor rated fixture
- Lenses available for mounting heights from 8’ to 40’
Specifications
General Info
Color | White | ||
Product Series | FSP-2x2 | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Dimming, Flame Retardant, Impact Resistant, Light Level Sensor, Power Pack Required, Recyclable, Sensitivity Adjustment, UV Resistant | ||
Installation Location | Ceiling, Fixture | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, IP66 Rated, E101196, RoHS | ||
UPC Number | 754182943241 |
Dimensions
Product Depth US | 1.862 in | ||
Product Height US | 1.686 in | ||
Product Volume US | 11.803 cu in | ||
Product Width US | 3.7598 in | ||
Product Weight US | 0.2 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
On Function | Auto On | ||
Wire Connection Type | Wire Terminal | ||
Has Battery | No | ||
Indicator | PIR Detection LED | ||
Indoor/Outdoor | Both | ||
Input Voltage | 120/277 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Load Rating | 1200 W @ 277 VAC, 300 W @ 230-240 VAC, 800 W @ 120 VAC | ||
Mounting Type | Fixture Embedded, Snap-in, Threaded Collar | ||
Timer Type | Digital | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | -40°-158°F, -40°-70°C | ||
Operating Temperature Max | 158 °F | ||
Operating Temperature Min | -40 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensor Type | Daylight, Occupancy | ||
Sensor Technology | Passive Infrared (PIR), Photosensor | ||
Sensor Mounting Height | 8-40 ft | ||
Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1