Discontinued - Dual Tech Wall Switch Occ Sensor 120/277V, Ivory
DSW-301-I-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The DSW-301 replaces existing wall switches and fits behind a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | Ivory | ||
UPC Number | 754182938438 | ||
Country Of Origin | United States | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 8.3 A | ||
Sensor Technology | Passive Infrared (PIR), Ultrasonic | ||
Requires Neutral Wire | No | ||
Wattage | 1200 W | ||
Mounting Type | Box | ||
Connection Type | Wired |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1