text.skipToContent text.skipToNavigation

PIR Wall Switch Occupancy Sensor, 347V, Grey

PW-302-347-G Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The PW-302 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits, and a variety of features.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity and dense coverage for exceptional performance
  • Two relays for control of two separate lighting loads or circuits
  • Defaults to Auto-ON to 50% operation for maximum energy savings
  • Optional neutral connection with break off tab to expose neutral terminals
  • 120/240/277 VAC and 347 VAC models
  • Allows multi-way control from one of up to four control locations

Specifications

General Info
Product Line Wattstopper
Color Gray
UPC Number 754182935581
Country Of Origin China
Dimensions
Product Width US 1.8 in
Product Weight US 0.3 lb
Product Volume US 35.1 cu in
Product Depth US 1.8 in
Product Height US 4.5 in
Technical Information
Sensor Type Occupancy
Amperage 4.3 A
Wattage 1500 W
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;