text.skipToContent text.skipToNavigation

Discontinued - PIR Wall Switch Occupancy Sensor, 120/277V, Black

PW-100-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PW-301-B

The PW-100 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity and dense coverage for exceptional performance
  • No neutral wire required
  • Color-matched lens and low profile for appealing design
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Defaults to Manual-ON operation for maximum energy savings.
  • Defaults to Manual-ON operation for maximum energy savings.

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  PW-301-B
Color Black
UPC Number 754182919260
Country Of Origin China
Features IR (Infrared), Motion Sensor
Switch Type Motion Sensor
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 4.0 in
Product Weight US 0.3 lb
Product Volume US 63.0 cu in
Product Depth US 5.0 in
Product Height US 3.15 in
Additional Information
Product Environmental Profile Yes
Technical Information
Response Frequency 50/60 Hz
Sensor Type Occupancy
Number of Buttons 1
Amperage 4.3 A
Indicator LED Light
Wattage 1200 W
Sensing Range Major motion 35 x 30 ft,Minor motion 20 x 15 ft
Voltage 120/277 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;