
Discontinued - Resi PIR VAC Sens, 2wire, LA
CS-50-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by CS-50-W
The CS-50 Passive Infrared (PIR) Vacancy Sensor provides automatic shutoff for single-pole lighting control applications. It is engineered to comply with specific provisions of California’s Title 24-2013 energy code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Replaced by Part Number | CS-50-W | ||
Features | Indicator Lights, IR (Infrared), Motion Sensor | ||
Warranty Type | 5-Year | ||
UPC Number | 754182927395 |
Dimensions
Product Depth US | 1.8 in | ||
Product Height US | 4.2 in | ||
Product Volume US | 11.1 cu in | ||
Product Width US | 1.7 in | ||
Product Weight US | 0.2095 lb |
Additional Information
Security | Yes | This product is ioXt certified | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 5 A | ||
Connection Type | Wired | ||
Number of Buttons | 1 | ||
Number of Gangs | 1 | ||
Sensor Type | Vacancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Wattage | 600 W |
Resources
Instruction Sheet
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the CS-50 be configured to turn off and on manually?
The CS-50 Passive Infrared (PIR) Vacancy Sensor provides automatic shutoff for single-pole lighting control applications. It is engineered to comply with specific provisions of California’s Title 24-2013 energy code and therefore cannot be disabled.
Date published: 2024-07-17
Bazaarvoice SAP Hybris Integration Version 2.8.1