Discontinued - Ultra Multi VAC Sens 600W Iv
CU-250-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by CU-250-W
The CU-250 Ultrasonic Multi-way Vacancy Sensor provides automatic lighting shutoff for a variety of applications including those with multiple switch locations. It is engineered to comply with specific provisions of California’s Title 24-2013 energy code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | CU-250-W | ||
Color | Ivory | ||
UPC Number | 754182924387 | ||
Country Of Origin | China | ||
Features | Indicator Lights, Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.75 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.7 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Vacancy | ||
Number of Gangs | 1 | ||
Number of Buttons | 1 | ||
Amperage | 5 A | ||
Sensor Technology | Ultrasonic | ||
Requires Neutral Wire | Yes | ||
Wattage | 600 W | ||
Connection Type | Wired |
Resources
Installation Instructions
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1