Discontinued - Touchscreen Injector
LMTI-100-120
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s DLM Touchscreen Injector (LMTI-100-xxx) is a power source for up to two DLM system touchscreens (LMEQ41). It provides ultimate flexibility to the area by converting the communication protocol of the space’s in-room bus (IRB) and supplies Power over Ethernet using either a 120VAC or 277VAC feed. Without the need for a separate controller or complex programming, the LMTI-100, combined with the LMEQ-41, provides the end-user with an elegant way to control the lighting system in the space. The LMTI-100 is ideal for DLM offices, education, and healthcare spaces where layered, dimmable, and tunable white lighting is desired through LMEQ-41 touchscreen control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides PoE power and communication to power one or two touchscreens without the need for a separate controller or complex programming
- Converts the communication protocol of the IRB to Po
- Options for 120VAC or 277VAC applications
- No configuration needed
- Plenum-rated enclosure
- Hinged mounting plate for quick and easy installation
Specifications
General Info
Product Line | Wattstopper | ||
Color | Powder White | ||
UPC Number | 754182941735 | ||
Country Of Origin | China |
Dimensions
Product Width US | 8.75 in | ||
Product Weight US | 5.325 oz | ||
Product Volume US | 224.14 cu in | ||
Product Depth US | 2.97 in | ||
Product Height US | 9.625 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1