text.skipToContent text.skipToNavigation

Wattstopper Plus Zigbee Connected Lighting Module, White

ZBHA-CLM-DIM Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Connected Lighting Module (CLM) is a wireless device designed to easily add individual luminaire control to spaces, delivering the ultimate flexibility to building managers. The Wattstopper Plus CLM design significantly reduces electrical contractor labor hours during on-site installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Seamlessly enable tunable white applications with luminaire integrated control using DALI Type 8 LED driver
  • Customize lighting scenes for tailored experiences and tasks
  • The dimming interface allows control of single or multiple luminaires in a single space
  • Significantly reduce installation labor hours with luminaire integrated lighting controls
  • Optimized form factor is intended for installation into a standard PG-7 (0.5 inch) trade-size knock-out present on virtually every luminaire

Specifications

General Info
Color White
Type Fixture Controller
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Fixture
Warranty Type 5-Year
Standard cUL, UL, UKCA, FCC, RoHS, CE
UPC Number 840356702926
Dimensions
Product Depth US 1.34 in
Product Height US 1.9 in
Product Width US 0.84 in
Product Weight US 8.2 oz
Listing Agencies / 3rd Party Agencies
CE Certified Yes
FCC Compliant Yes
cUL Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 25 mA
Antenna Pattern Omni-directional
Current Draw 25 mA
Connector Type Cage Clamp
Dimming Compatibility 0-10 V
Frequency Band 2.4 GHz
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 12 to 24 V
Mounting Type Fixture Embedded
Operating Temperature -40°-140°F
Operating Temperature Max 140 °F
Operating Temperature Min -40 °F
Operating Humidity 0-95% RH (Non-Condensing)
Wireless Range Zigbee, up to 100 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;