

DLM JACE 9000, Max 300 Rooms
LMJA-9300-SM
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMJA-9300-SM is a Network Controller designed to communicate with Wired and Wireless DLM Network Bridges, for local in-room wired networks and/or LMCP panels. It provides control, monitoring, adjustment, and astro functionality for networked DLM systems.
Special Features
300 Max Rooms
- 125 Max Rooms
- 300 Max Rooms
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Create lighting schedules that may be based on a repeating seven day input, calendar event, or astronomic control.
- Communicates all DLM local network data and device information via the Wired or Wireless Room to Room (or Segment) Network
- Allows real time current monitoring of rooms and groups when using load controllers with current monitoring circuitry (e.g. LMRC-11x, LMPL-11x)
- Browser-based UI uses SSL industry standard communications and can be accessed via direct TCP/IP connection, local LAN or via the Internet
- Integration with BAS standard BACnet objects to represent DLM
- Adjusts scheduling of normal and after hours
- Allows remote changes to occupancy sensor and daylighting sensor settings in real time
Specifications
General Info
Color | Gray | ||
Product Series | JACE 9000 | ||
Type | Network Controller | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Mexico | ||
Features | 300 Max Rooms | ||
Included | Micro SD Card, NP-PS1 Power Supply | ||
Installation Location | Panel | ||
Warranty Type | 1-Year | ||
Standard | UL, cUL, FCC part 15, RoHS | ||
UPC Number | 754182001149 |
Dimensions
Product Depth US | 2.4 in | ||
Product Height US | 10.3 in | ||
Product Width US | 4.6 in | ||
Product Weight US | 1.1 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes | ||
cUL Listed | Yes | ||
IEC | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Max Distance Support | 4000 ft | ||
Number of Connections | 5 | ||
Topology | Daisy Chain | ||
Compatibility | DLM Wired | ||
Indicator | LED Light | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 V | ||
Device Interface | RS-485 | ||
Mounting Type | DIN Rail | ||
Network | LAN - Ethernet | ||
Number of Ports | 2 | ||
Operating System | Niagara | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Protocol | MS/TP | ||
Security Method | User Authentication | ||
Software Requirements | Workbench | ||
Storage Temperature | -40° - 185° F |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1