Wattstopper PLUS Area Lighting Controller Heavy-duty relay w/0-10V Dimming
EN-ALC-1R10V-GB2-BK
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Area Lighting Controller (ALC) provides a high-power switching and dimming interface between a group of luminaires and the GreenBus™ communication network. Individually addressable with the Wattstopper PLUS Lighting Control System, the ALC switches a single wired zone of multiple luminaires ON or OFF via an integral high current relay while setting the zone's overall light level with a 0-10V dimming output wired to the luminaires' dimming ballasts or LED drivers. The ALC's dimming output is fully isolated and suitable for installation as either an NEC Class 2 or Class 1 circuit. The ALC can switch an entire circuit of electrical loads and is suitable for general purpose plug load control. It replaces the need for standard power relays or switch packs
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Color | Black | ||
Type | Fixture Controller | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Installation Location | Above Ceiling | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700014 |
Dimensions
Product Depth US | 1.9 in | ||
Product Height US | 2.4 in | ||
Product Width US | 1.85 in | ||
Product Weight US | 3.3 oz |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Current Draw | 30 mA | ||
Number of Connections | 2 | ||
Topology | Daisy Chain | ||
Dimming Compatibility | 0-10 V | ||
Contact Configuration | N-C | ||
Contact Rating | 20 Amp, 120/277 VAC | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 V | ||
Mounting Type | 1/2 in Knockout | ||
Number of Relays | 1 | ||
Operating Temperature | 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Bus Power Supply | 250 mA @ 24 VDC, Class 2 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1