Wattstopper PLUS, Area Lighting Controller w/0-10V Dimming, Damp Rated
EN-ALC-1R10V-GB2BKDR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Area Lighting Controller (ALC) provides a high-power switching and dimming interface between a group of luminaires and the GreenBus™ communication network. Individually addressable with the Wattstopper PLUS Lighting Control System, the ALC switches a single wired zone of multiple luminaires ON or OFF via an integral high current relay while setting the zone's overall light level with a 0-10V dimming output wired to the luminaires' dimming ballasts or LED drivers. The ALC's dimming output is fully isolated and suitable for installation as either an NEC Class 2 or Class 1 circuit. The ALC can switch an entire circuit of electrical loads and is suitable for general purpose plug load control. It replaces the need for standard power relays or switch packs and is Damp Rated.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Allows adjustment of luminaire group assignments for modified space layouts
- Adjusts light levels to respond to variable lighting requirements
- Enables scheduling luminaire group operation to lower energy use during off-peak occupancy
- Customizing lighting scenes for tailored experiences/tasks
- Allows adjustment of luminaire group assignments for modified space layouts
Specifications
General Info
Color | Black | ||
Type | Fixture Controller | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Installation Location | Above Ceiling | ||
Warranty Type | 5-Year | ||
UPC Number | 840356701462 |
Dimensions
Product Depth US | 1.9 in | ||
Product Height US | 1.75 in | ||
Product Width US | 1.85 in | ||
Product Weight US | 3.3 oz |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Current Draw | 30 mA | ||
Number of Connections | 2 | ||
Topology | Daisy Chain | ||
Dimming Compatibility | 0-10 V | ||
Contact Configuration | N-C | ||
Contact Rating | 20 Amp, 120/277 VAC | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 V | ||
Mounting Type | 1/2 in Knockout | ||
Number of Relays | 1 | ||
Operating Temperature | 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Bus Power Supply | 250 mA @ 24 VDC, Class 2 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1