Wattstopper PLUS Luminaire Control Module, Isolated, Damp Rated
EN-LCM-1R10V-GB2BKDR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wired Luminaire Control Module (LCM) is a 0-10V luminaire level load controller with an internal relay capable of switching AC loads. Similar to other GreenBus devices, the LCM receives power and communication from the Wired Manager. The device is configured to meet the lighting control strategies using Wattstopper PLUS and is Damp Rated.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Self-contained relay switches AC loads
- Single 0-10V dimming line capable of sinking 25mA
- Designed to mount in a standard PG-7 (0.5 inch) trade-size knockout in luminaires or junction box
- Adjusts light levels to respond to variable lighting requirements
- Enables scheduling luminaire group operation to lower energy use during off-peak occupancy
- Customizing lighting scenes for tailored experiences/tasks
Specifications
General Info
Color | Black | ||
Type | Fixture Controller | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Installation Location | Above Ceiling | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700021 |
Dimensions
Product Depth US | 1.18 in | ||
Product Height US | 1.0 in | ||
Product Width US | 2.38 in | ||
Product Weight US | 2.3 oz |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 4.5 A | ||
Current Draw | 25 mA | ||
Number of Connections | 2 | ||
Topology | Daisy Chain | ||
Dimming Compatibility | 0-10 V | ||
Contact Configuration | N-C | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 V | ||
Mounting Type | 1/2 in Knockout | ||
Number of Relays | 1 | ||
Operating Temperature | -40°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | -40 °F | ||
Bus Power Supply | 250 mA @ 24 VDC, Class 2 |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1