Wattstopper PLUS Phase Cut Dimming Module, Black
EN-PCDM-GB2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Phase-Cut Dimming Module (PCDM) provides an interface between the phase-cut dimmable (forward- and reverse-phase) luminaires and the Wattstopper PLUS Lighting Control System. Individually addressable, the PCDM enables each group or zone of luminaires to be independently controlled and configured to best meet the needs of the facility. The PCDM is designed to control common load types such as Incandescent/Halogen lamps, Fluorescent ballasts, LED luminaires, and LED/CF lamps. The luminaires connected to a PCDM can then be controlled by any of the Wattstopper PLUS wall station controllers, touch screen panels, or from the software interface. The PCDM has a built-in relay that provides ON/OFF switching control, in addition, to smoothly dimming luminaires.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Color | Black, Silver | ||
Type | Fixture Controller | ||
Finish | Metallic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Installation Location | Above Ceiling | ||
Warranty Type | 5-Year | ||
UPC Number | 840356701622 |
Dimensions
Product Depth US | 5.0 in | ||
Product Height US | 2.2 in | ||
Product Width US | 4.7 in | ||
Product Weight US | 21.0 oz |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 3.8 A | ||
Current Draw | 3.8 A | ||
Number of Connections | 2 | ||
Topology | Daisy Chain | ||
Dimming Compatibility | Forward Phase, Reverse Phase | ||
Contact Configuration | N-C | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Line Frequency | 50 Hz, 60 Hz | ||
Mounting Type | J-Box | ||
Number of Relays | 1 | ||
Operating Temperature | 32°-104°F | ||
Operating Temperature Max | 104 °F | ||
Operating Temperature Min | 32 °F | ||
Bus Power Supply | 250 mA @ 24 VDC, Class 2 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1