Wattstopper PLUS Wireless Control Module
EN-WCM2-ZB
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wireless Control Module (WCM) enables each ballast or LED driver to be independently controlled and configured to meet the facility's needs. The WCM switches a fixture ON or OFF via a relay contained in the module as well as delivers a low voltage dimming signal to any 0-10V dimming ballast/LED driver. With GreenBus natively built in the device, the WCM enables a range of devices to be connected, such as occupancy sensors, daylight sensors, and phase-cut dimming modules. Furthermore, it allows wireless hybrid system designs without batteries by allowing DC-powered wallstations and sensors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Fixture Controller | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Installation Location | Above Ceiling | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700151 |
Dimensions
Product Depth US | 1.7 in | ||
Product Height US | 1.7 in | ||
Product Width US | 3.2 in | ||
Product Weight US | 4.3 oz |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 4.5 A | ||
Antenna Pattern | Omni-directional | ||
Current Draw | 25 mA | ||
Number of Connections | 1 | ||
Topology | Wireless Mesh | ||
Dimming Compatibility | 0-10 V | ||
Contact Configuration | N-C | ||
Frequency Band | 2.4 GHz | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Line Frequency | 60 Hz | ||
Mounting Type | 1/2 in Knockout | ||
Number of Relays | 1 | ||
Operating Temperature | -40°-140°F | ||
Operating Temperature Max | 140 °F | ||
Operating Temperature Min | -40 °F |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1