text.skipToContent text.skipToNavigation

Wattstopper PLUS Wireless Site Lighting Control Module (WSLC), Black

EN-OC-SLC-ZB Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wireless Site Lighting Control (WSLC) Module extends the Wattstopper PLUS lighting controls capability to a building's surroundings or sites such as parking lots and short pathways, via a wireless mesh network. The WSLC installs on top of a light pole via an ANSI C136.41 compliant 3-, 5-, or 7-pin twist-lock connector. The WSLC is individually addressable via the Wattstopper PLUS Wireless Manager and can switch luminaires ON/OFF via an integrated high current relay, dim luminaires equipped with 0-10V dimming drivers or ballasts, DEXAL or DALI dimming drivers or ballasts, and has an input for an external occupancy sensor. This product may qualify for commercial lighting rebates on new construction or retrofit projects. Learn more about commercial lighting incentives and rebates.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wireless control with up to 10A switching
  • Compatible with 0-10V, DALI or DEXAL drivers for ON/OFF and dimming control
  • Sleek low-profile, provides autonomous operation via photocell with Input for external occupancy sensor
  • With Wattstopper PLUS software you can control time scheduling, astronomical clock operation, daylight harvesting, partial OFF states, occupancy mode, all with energy reporting and metering

Specifications

General Info
Color Black
Type Fixture Controller
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Canada
Installation Location Fixture
Warranty Type 5-Year
UPC Number 840356700038
Dimensions
Product Depth US 3.3 in
Product Height US 2.6 in
Product Weight US 7.0 oz
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Amperage 10 A
Antenna Pattern Omni-directional
Current Draw 20 mA
Topology Wireless Mesh
Connector Type Twist Lock
Dimming Compatibility 0-10 V
Contact Configuration N-C
Frequency Band 2.4 GHz
Has Battery No
Indoor/Outdoor Outdoor
Input Voltage 120 to 347 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Type Twist Lock
Number of Relays 1
Operating Temperature -40°-150°F
Operating Temperature Max 150 °F
Operating Temperature Min -40 °F
Operating Humidity 0-95% RH (Non-Condensing)
Wireless Range Zigbee, up to 500 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;