text.skipToContent text.skipToNavigation

LP8 Peanut Panel w/8 Relays and Group Card, 115/277 Volts,

LP8F-8-G-115 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wattstopper’s LP8 Peanut Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications. Panels control up to eight channels or zones of lighting. Zones respond to control signals from the system clock (or other signaling device) to turn lighting on and off. LP8 Panels ship pre-assembled in easy-to-install compact packages available for surface and flush mounting. They consist of relays, a system clock, panel intelligence, power supply, tub and cover. The standard enclosure is NEMA 1-rated.
Mounting Type Flush
  • Flush
Voltage 120/277 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 240V power supply no longer available
  • Simple and effective interior and exterior lighting control
  • Controls up to eight single-pole lighting circuits
  • Easy user interface with on-screen help
  • Compatible with AS-100 Automatic Control Switches for local override control
  • System clock provides time scheduled or astronomic control

Specifications

General Info
Product Line Wattstopper
UPC Number 754182923014
Country Of Origin United States
Application Sector Commercial
Warranty Type 1-Year
Technical Information
Compatibility AS-100

Resources

CAD Drawings
60-150 - On/Off Power Wiring to Zone
png
60-150 - On/Off Power Wiring to Zone
dwg
60-150 - On/Off Power Wiring to Zone
pdf
60-150 - On/Off Power Wiring to Zone
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
png
60-603 - Typical Wiring 2 Wire LxS Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
dxf
60-830 - LP Relay Panel Photocell Connections
dxf
60-830 - LP Relay Panel Photocell Connections
png
60-830 - LP Relay Panel Photocell Connections
pdf
60-830 - LP Relay Panel Photocell Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
pdf
60-850 - LP Relay Panel Interior Layout/Power Connections
png
60-850 - LP Relay Panel Interior Layout/Power Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
png
60-851 - LP Relay Panel Interior/Tub Dimensions
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
pdf
60-851 - LP Relay Panel Interior/Tub Dimensions
dwg
60-852 - Typical LP-8 Relay Panel Connections and Schedules
png
60-852 - Typical LP-8 Relay Panel Connections and Schedules
pdf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dxf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dwg
60-853 - Typical LP-24 Contactor Panel
pdf
60-853 - Typical LP-24 Contactor Panel
dxf
60-853 - Typical LP-24 Contactor Panel
dwg
60-853 - Typical LP-24 Contactor Panel
png
60-935 - Light Level with Time of Day Control
dxf
60-935 - Light Level with Time of Day Control
png
60-935 - Light Level with Time of Day Control
pdf
60-935 - Light Level with Time of Day Control
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is a PDA for the LP8 panel

Asked by: Bill
The PDA is the entire door assembly including the LCD screen.
Answered by: Tier 1 Tech Support
Date published: 2021-09-15
  • y_2024, m_8, d_14, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LP8F-8-G-115, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT