text.skipToContent text.skipToNavigation

Communicating Thermostat

CC-STAT Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vantage Communicating Thermostat is designed for all applications, including single-stage, heat pump, and multi-stage systems, as well as control of humidifier and dehumidifier systems. It features an on-board relative humidity sensor that can be configured to control both humidifier and dehumidifier. The thermostat communicates with InFusion controllers, Vantage touchscreens, and mobile apps for remote operation and feedback. It also supports direct connection of outdoor or indoor sensors. The thermostat allows for temporary override of the Vantage System without altering the initial programming, and automatic setpoints are controlled through the Vantage System.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One thermostat for all applications - works with single-stage, heat pump, multi-stage and control of humidifier and dehumidifier systems.
  • On-board relative humidity sensor configurable to control humidifier and dehumidifier
  • Communicates with InFusion controller, Vantage touchscreens, and mobile apps for remote operation and feedback
  • Direct connection of outdoor or indoor sensor
  • Allows for temporary override of Vantage System without altering initial programming
  • Automatic set points controlled through the Vantage System

Specifications

General Info
Color White
Type Thermostat
Application Sector Residential
Product Line Vantage
Country Of Origin China
Warranty Type 5-Year
Standard UKCA, CE
UPC Number 804428066521
Dimensions
Product Height US 2.0 in
Product Length US 5.0 in
Product Width US 6.0 in
Product Weight US 1.5 lb
Technical Information
Seismic Tested No
Compatibility InFusion, WireLink
Connection Type Wire Leads, Wire Terminal
Input Voltage 18 to 30 VAC
Mounting Type Wall
Operating Temperature 32°-120°F
Power Supply 3 VDC
Sensor Type Humidity
Storage Temperature -30° - 140° C
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
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed