text.skipToContent text.skipToNavigation

Discontinued - InFusion Controller DIN-II Lite

IC-DIN-II-LITE Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  IC-DIN-II

The IC-DIN-II-LITE controller offers a solution that delivers a no-compromise approach to simplifying complex automation challenges. The IC-DIN-II-LITE provides a scalable future-ready system with unique user interface experiences. All delivered through a single software design and programming tool to help translate vision into reality. 
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The InFusion Controller is the ““main brain”” of the system and is capable of supporting all Vantage user interfaces, including Equinox touchscreens.
  • One InFusion Controller DIN-II-LITE supports up to 20 WireLink stations or 16 EQ40s and up to 60 RadioLink stations

Specifications

General Info
Product Line Vantage
Replaced by Part Number  IC-DIN-II
Color Black
Application Sector Residential
Type Accessory
Dimensions
Product Width US 6.0 in
Product Weight US 4.1 lb
Product Height US 6.0 in
Product Length US 18.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;