![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, 2016 progress report selection](https://cdn2.webdamdb.com/1280_oVQXPnYmpYL8.jpg?1604981653)
![Angle image of 0-10V Dual Tech. Wall Switch O cc. Sensor, light almond](https://cdn2.webdamdb.com/1280_sZH9b0atvD63.jpg?1604982326)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, ivory](https://cdn2.webdamdb.com/1280_cOAyaIvmvVW2.jpg?1604982288)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, stainless steel with plate cover](https://cdn2.webdamdb.com/1280_gwGDMKPEioN9.jpg?1604982329)
![Angled image of 0-10V Dual Tech. Wall Switch O cc. Sensor, black](https://cdn2.webdamdb.com/1280_2wxtZjdX3dB1.jpg?1604982360)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, ivory with plate cover](https://cdn2.webdamdb.com/1280_oLCVLxjQMNT4.jpg?1604982331)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, light almond](https://cdn2.webdamdb.com/1280_Ep0lQnF3TTX0.jpg?1604982368)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, red](https://cdn2.webdamdb.com/1280_6CHi5JceiEA5.jpg?1604982289)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, grey with plate cover](https://cdn2.webdamdb.com/1280_ke3ctNMdDik2.jpg?1604982283)
![Angled image of 0-10V Dual Tech. Wall Switch O cc. Sensor, ivory](https://cdn2.webdamdb.com/1280_ILc66OQ5U346.jpg?1604982336)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, grey](https://cdn2.webdamdb.com/1280_QnvdXqxkr2b3.jpg?1604982256)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, black](https://cdn2.webdamdb.com/1280_2rg2BTNVzp52.jpg?1604982344)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, white](https://cdn2.webdamdb.com/1280_oiKH7Q5AaDl2.jpg?1604982364)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, Ivory](https://cdn2.webdamdb.com/1280_kDMKx8L4x8y0.jpg?1604982335)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, red](https://cdn2.webdamdb.com/1280_2gJrbTKhib35.jpg?1604982289)
![Front of 0-10V Dual Tech. Wall Switch O cc. Sensor, black](https://cdn2.webdamdb.com/1280_kaMkUrv0ztX4.jpg?1604982332)
Discontinued - 0-10V Dual Tech. Wall Switch Occ. Sensor, 347V, Lt. Almond
DW-311-347-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DW-311-347-W
The DW-311 dual technology dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level. It combines the benefits of passive infrared (PIR) and ultrasonic occupancy detection technologies and works with 0-10 VDC dimming drivers and ballasts to control lighting loads including LEDs.
Voltage
347 VAC
- 120/277 VAC
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated of in 347 V to white option
- Defaults to Manual-ON operation for maximum energy savings
- High sensitivity and dense coverage for exceptional performance
- Color-matched lens and low profile for appealing design
- Supports Partial-ON operation for energy code compliance or incentives
- 120/277VAC and 347VAC models
- Allows fully functional multi-way control from up to four switch locations
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | DW-311-347-W | ||
Color | Light Almond | ||
UPC Number | 754182940431 | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.49 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 3.03 in | ||
Product Height US | 2.48 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 4.3 A | ||
Sensor Technology | Passive Infrared (PIR), Ultrasonic | ||
Wattage | 1500 W |
Resources
Installation Instructions
CAD Drawings
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I disable the motion on this switch ?
Yes, the motion sensor can be disabled by switching it to Service Mode. In Service Mode, the occupancy sensor and light level functions are temporarily deactivated. However, the button will still allow manual control to turn the load ON and OFF.
Date published: 2024-07-29
If the customer manual turns off these when they leave for the day do they go back to normal operation, auto sensing the next day?
Yes. After the time out period is over, (no more than 30 minutes), the sensor returns to normal operation.
Date published: 2024-06-20
Can the neutral wire be connected to the ground wire if no neutral is present in an existing location,some other brands you can do this?
No. The DW-311 needs a neutral to operate properly.
Date published: 2024-06-13
DW-311 multi locations option, does both sensors offer dimming capability or just the one with the dimming wires to the LED ballast?
The DW-311(s) would each have dimming capability.
ON/OFF and Dimming control information is communicated to the switch connected to the load via the traveler wire.
Date published: 2024-01-22
Can this switch be programmed to a manual on/off switch, disregarding the maximum 30-minute time limit?
No, this device will default back to it's timer functionality once occupancy is no longer detected and the time delay has expired.
Date published: 2023-05-26
Can this sensor work with occupancy sensor in ceiling
Hi Tim,
No not ceiling sensors but you can have up to 4 of these switches hooked up into a multi-way switching scenario for better coverage.
Date published: 2023-03-01
One light flashing when dimming is trimmed to 100%. Adjust down a little and the flashing stops
Swapped ballast and with light next to one flashing. Flashing ballast caused the other one to flash. Replaced ballast.
Date published: 2023-02-17
Does the dw311 require a neutral
Hello John,
DW311 does require a neutral for proper operation and installation.
Best Regards,
Tech Support
Date published: 2021-11-19
Bazaarvoice SAP Hybris Integration Version 2.8.1