![Front of Dual Tech Wall Switch Occupancy Sensor, 2 Relays, 120/277V, White](https://cdn2.webdamdb.com/1280_UUEaC6e7QC55.jpg?1604981694)
![Front of Dual Tech Wall Switch Occupancy Sensor, 2 Relays, 120/277V, black with plate cover](https://cdn2.webdamdb.com/1280_M4rx2bv4GJB9.jpg?1604982332)
![Front of Dual Tech Wall Switch Occupancy Sensor, 2 Relays, 120/277V, grey with plate cover](https://cdn2.webdamdb.com/1280_wuhtXrrkJtm9.jpg?1604982286)
![Front of Dual Tech Wall Switch Occupancy Sensor, 2 Relays, 120/277V, Ivory with plate cover](https://cdn2.webdamdb.com/1280_2bb5ryQXNR31.jpg?1604982254)
![Front of Dual Tech Wall Switch Occupancy Sensor, 2 Relays, 120/277V, Light Almond with plate cover](https://cdn2.webdamdb.com/1280_EPxYogVdfFp4.jpg?1604982287)
Discontinued - Dual Tech Wall Switch Occupancy Sensor, 2 Relays, 120/277V, White
DW-200-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DSW-302-W
The DW-200 dual technology wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Two relays for control of two separate lighting loads or circuits
- Color-matched lens and low profile for appealing design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Auto-ON to 50% operation for maximum energy savings
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | DSW-302-W | ||
Color | White | ||
UPC Number | 754182919161 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 8.3 A | ||
Sensor Technology | Passive Infrared (PIR), Ultrasonic | ||
Wattage | 1200 W |
Resources
Installation Instructions
CAD Drawings
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What part number supersedes DW-200W?
Fernando,
Wattstopper currently does not have a direct replacement for the DW-200W. However, I can suggest a PW-302 with similar wiring. The difference is that it will be PIR only, and not Dual sensor like the DW-200. We hope this helps!
Date published: 2024-05-08
If using a 120V input circuit, and a separate 277V input circuit, how do you wire the neutral? The diagram seems to only show a single incoming neutral.
Please reach out to our tech. support team for further assistance with this question.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-05-18
Can you have a 120V input circuit and a 277 input circuit to this Dual Input / Dual Output wall occupancy sensor?
Hi Jarrod,
Yes, you can have two different voltages as the internal relays are isolated.
Date published: 2023-03-17
Bazaarvoice SAP Hybris Integration Version 2.8.1