text.skipToContent text.skipToNavigation

Discontinued - Ultrasonic Ceiling Occupancy Sensor, 24VDC, 1100 sq ft

Ultrasonic Ceiling Occupancy Sensor, 24VDC, 1100 sq ft is rated 1.0 out of 5 by 1.
  • y_2024, m_8, d_31, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WT-1100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT


Wattstopper’s 102.2 m2 WT Ultrasonic Ceiling Sensor utilizes 32 KHz frequency ultrasonic technology to detect occupancy. The wide veriety of sensors are available in several models to control lighting in a wide variety of applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ASP circuitry helps to eliminate false on
  • Advanced, omni-directional, ultrasonic technology for reliable occupancy detection
  • DIP switch-adjustable time delay and sensitivity
  • Coverage ranges from 600 to 2200 square feet, and 90 linear feet for hallways
  • Isolated relay can interface with HVAC, EMS or an additional lighting load
  • LED indicates occupancy detection

Specifications

General Info
Product Line Wattstopper
UPC Number 754182910779
Country Of Origin China
Technical Information
Sensor Type Occupancy
Sensor Technology Ultrasonic

Resources

CAD Drawings
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
pdf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dxf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dwg
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
pdf
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dxf
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dwg
57-005 - Two Circuit Or Two Load Sensor Control
dwg
57-005 - Two Circuit Or Two Load Sensor Control
png
57-005 - Two Circuit Or Two Load Sensor Control
dxf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
pdf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dwg
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dxf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
png
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dwg
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
pdf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dxf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-020 - Any 24VDC Sensor Controlling A Contactor
dxf
57-020 - Any 24VDC Sensor Controlling A Contactor
png
57-020 - Any 24VDC Sensor Controlling A Contactor
dwg
57-020 - Any 24VDC Sensor Controlling A Contactor
pdf
57-035 - Any 24VDC Sensor With 3-Way Switching
dxf
57-035 - Any 24VDC Sensor With 3-Way Switching
dwg
57-035 - Any 24VDC Sensor With 3-Way Switching
pdf
57-035 - Any 24VDC Sensor With 3-Way Switching
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
pdf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dwg
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dxf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
png
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dwg
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
pdf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
png
57-039-7 - WT Series Ultrasonic Installation
dxf
57-039-7 - WT Series Ultrasonic Installation
png
57-039-7 - WT Series Ultrasonic Installation
pdf
57-039-7 - WT Series Ultrasonic Installation
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
pdf
57-203-1 - Single zone of DM activated by any 24VDC sensor
dwg
57-203-1 - Single zone of DM activated by any 24VDC sensor
dxf
57-203-1 - Single zone of DM activated by any 24VDC sensor
png
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dwg
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
png
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
pdf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dxf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dwg
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dxf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
png
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
pdf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dwg
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
pdf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dxf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
Daylighting Floor Plan
pdf
WT-1105
png
WT-1105
dxf
WT-1105
dwg
WT-1105cp - WT-1105 Coverage Pattern
png
WT-1105cp - WT-1105 Coverage Pattern
dxf
WT-1105cp - WT-1105 Coverage Pattern
dwg
WT-2205
dwg
WT-2205
png
WT-2205
dxf
WT-2205cp - WT-2205 Coverage Pattern
dxf
WT-2205cp - WT-2205 Coverage Pattern
dwg
WT-2205cp - WT-2205 Coverage Pattern
png
WT-2255
png
WT-2255
dxf
WT-2255
dwg
WT-2255cp - WT-2255 Coverage Pattern
dxf
WT-2255cp - WT-2255 Coverage Pattern
png
WT-2255cp - WT-2255 Coverage Pattern
dwg
WT-605
dwg
WT-605
dxf
WT-605
png
WT-605cp - WT-605 Coverage Pattern
dwg
WT-605cp - WT-605 Coverage Pattern
png
WT-605cp - WT-605 Coverage Pattern
dxf
View More

Reviews

Rated 1 out of 5 by from High Pitched Sound This device emits a high frequency sound that is extremely disturbing to younger adults to the point where they are unable to work in their workspace. Contacted support, but no response. Using disable functions does not turn sound off.
Date published: 2022-11-29
  • y_2024, m_8, d_31, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WT-1100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Hello, We have several of the discontinued WT-1100's in need of replacement. They connect with a ribbon cable. The UT-305-2 does not use the ribbon cable. How would we connect from the ribbon cable to the UT-305-2's terminals? Thank you

Asked by: Anonymous2
The WT and UT sensors connect to the same wires on a Power Pack: the red 24V DC, the black Common, and the blue Control Output wire. If a contractor installed a ribbon cable between the Power Pack and the sensor, you can determine the correct connections by examining the wires. First, locate the Power Pack and its low-voltage wires, and identify the colors of the wires that connect to the red, black, and blue wires. Then, on the sensor side, match those colors to determine which wires should connect to the UT-305-2's terminals. You can also call Technical Support at 1-800-879-8585 for additional questions.
Answered by: Tier 1 Tech Support
Date published: 2024-08-19

So I see that the WT1100 has been discontinued. I think that is the sensor I used in the past to work in conjunction with the BZ150 relay. So very simple what is it being replaced by ??? You info dose not make if clear. 

Asked by: Anonymous
The WT-1100 model has been replaced by the UT-300-2, which includes an isolated relay with the sensor, or the UT-305-2, which does not include an isolated relay.
Answered by: Tier 1 Tech Support
Date published: 2024-07-29
  • y_2024, m_8, d_30, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WT-1100, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT