Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Number of Gangs
The amount of switches on the plate.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Availability
Product is available to buy on Legrand.us
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Device Front Face Size
Describes the general proportions of a product's front face relative to the overall device.
Product Depth
The overall depth of a product.
Product Height
The overall height of a product.
Warranty Type
The product warranty that accompanies the specific product.
Wall Plate Size
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Material
Indicates the primary material(s) used to construct a product.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Wall Plates
View wallplates available for DLM wired and wireless light control switches and other wallbox devices. Offer in one-gang and multi-gang configurations. Explore products.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® 1-Gang Screwless Wall Plate, WhiteRWP26WCC10 radiant CollectionSleek and screwless, this wall plate elevates the look of any space.$3.89In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® 2-Gang Screwless Wall Plate, WhiteRWP262WCC6 radiant CollectionSleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.$6.89In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® 3-Gang Screwless Wall Plate, WhiteRWP263WCC6 radiant CollectionSleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.$8.99In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® 4-Gang Screwless Wall Plate, WhiteRWP264WCC6 radiant CollectionSleek and screwless, this wall plate elevates the look of any space. For 4-Gang use.$11.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® 5-Gang Screwless Wall Plate, WhiteRWP265W radiant CollectionSleek and screwless, this wall plate elevates the look of any space. For 5-Gang use.$17.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® 6-Gang Screwless Wall Plate, WhiteRWP266W radiant CollectionSleek and screwless, this wall plate elevates the look of any space. For 6-Gang use.$21.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsadorne® Spiraled Stainless 1-Gang Screwless Wall PlateAWM1G2SP4 adorne CollectionSweeping strokes of monochromatic texture make this steel option all the more noteworthy.$45.03Out of stock on Legrand.usOther Options Available