Wattstopper PLUS DALI Bridge, Almond
EN-DB-1L-GB2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DALI Bridge is a key device in enabling the Wattstopper PLUS Lighting Control System to address DALI LED drivers via the GreenBus communication bus from the Wired Manager - GreenBus
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Enables DALI (Digital Addressable Lighting Interface) network-based lighting products in the Wattstopper PLUS Lighting Control System
- Adjusting light levels to respond to variable lighting requirements
- Scheduling luminaire operation to lower energy use during off-peak occupancy
- Customizing lighting scenes for tailored experiences/tasks
- Adjusting luminaire group assignments for adjusted space layouts
- Monitor ballast failures to predict maintenance
- Simple DIN Rail mounting
Specifications
General Info
Color | Almond | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Warranty Type | 5-Year | ||
UPC Number | 840356701554 |
Dimensions
Product Depth US | 2.4 in | ||
Product Height US | 3.5 in | ||
Product Length US | 0.7 in | ||
Product Weight US | 2.7 oz |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
cUL Listed | Yes |
Technical Information
Number of Connections | 4 | ||
Connector Type | Terminal Block | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Mounting Type | DIN Rail | ||
Operating Temperature | 0°-50°C | ||
Operating Temperature Max | 50 °C | ||
Operating Temperature Min | 0 °C | ||
Output Voltage | 24 VDC |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1