text.skipToContent text.skipToNavigation

Wattstopper PLUS System Support Unit, Silver

EN-SSU-X Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The System Support Unit (SSU) is a key component in the Wattstopper PLUS Lighting Control System. It hosts the Polaris software giving Facility Managers and Building Operators the ability to monitor and maintain their Wattstopper PLUS system. It enables them to change or modify light settings, schedules and other system settings. A typical building or campus requires one SSU per site
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides seamless access for facility managers to monitor, analyze, and maintain the system
  • Stores historical data relating to system performance like energy savings, occupancy usage
  • Enables secure access to configure, analyze, and troubleshoot the Encelium X Lighting Control System
  • Allows the end user to add additional functionality inherently built-in like BACnet® demand response and AV interface
  • Maintains system configuration for easy recall

Specifications

General Info
Color Silver
Type Server
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Mexico
Installation Location Network Rack
Warranty Type 5-Year
UPC Number 840356703008
Dimensions
Product Depth US 1.7 in
Product Height US 27.6 in
Product Width US 17.6 in
Product Weight US 504.0 oz
Listing Agencies / 3rd Party Agencies
CE Certified Yes
FCC Compliant Yes
CSA Listed Yes
Technical Information
Number of Connections 2
Connector Type RJ-45, USB-A
Indoor/Outdoor Indoor
Input Voltage 120 VAC, 240 VAC
Device Interface Ethernet, USB
Mounting Type Rack Mounting

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;