Wattstopper PLUS Wired DALI Manager, Gray
EN-M-DALI2-X
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wattstopper PLUS Wired Manager - DALI provides individual control of lighting, allowing you to schedule, allocate, and manage light in a resource-efficient and practical way. The Wired Manager - DALI provides daylight-dependent and presence-dependent control of lighting, along with intelligent scheduling, task-related lighting, variable load distribution, real-time light control, analysis of energy consumption, and lamp failure indication. The Wired Manager - DALI is convenient to use. It makes remote maintenance possible via web access and provides comprehensive DALI lighting control that is easily integrated into building management systems
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Enables the scaling of system implementations of any size
- Hybrid System - can be combined with the Wireless Manager to allow a wired and wireless system design
- Controls up to 256 DALI inputs and outputs per manager
- Supports the latest version of the DALI protocol
- LED function status displays for power, DALI line, errors, and more
- Installation mode setting allows select function testing of each DALI channel
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Warranty Type | 5-Year | ||
UPC Number | 840356703275 |
Dimensions
Product Depth US | 3.5 in | ||
Product Height US | 2.5 in | ||
Product Width US | 6.3 in | ||
Product Weight US | 12.3 oz |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes |
Technical Information
Current Draw | 920 mA | ||
Number of Connections | 4 | ||
Topology | Daisy Chain | ||
Data Transfer Rate | 100 Mbps | ||
Encryption | AES 128-bit | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Mounting Type | DIN Rail | ||
Operating Temperature | 32°-104°F | ||
Operating Temperature Max | 104 °F | ||
Operating Temperature Min | 32 °F | ||
Output Voltage | 24 VDC | ||
Security Method | Data Encryption |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1