text.skipToContent text.skipToNavigation

Wattstopper PLUS Wireless Manager, White

EN-WM-ZB-X Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wattstopper PLUS Wireless Manager is the central intelligence point in the system for wireless devices. It collects information from photo sensors, occupancy sensors and wallstations to enable multiple lighting control strategies. It then determines appropriate brightness levels or ON/OFF status for each luminaire and zone. The Wireless Manager communicates via a mesh network. Each Manager must be connected to an Ethernet (PoE) Network Switch using standard Cat-5 or greater Ethernet data cabling. Wireless Managers typically control individual floors and are linked via an Ethernet Network back to the lighting control network. The Wireless Manager is an ioXt Certified Product.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wattstopper PLUS Wireless Manager is an ioXt Certified Product
  • Control up to 100 wireless devices in a space
  • Sleek and high aesthetic design with simple mounting for ceilings or walls
  • Can be combined with the Wired Manager for a combined wired and wireless hybrid solution
  • simple connection by Power-over Ethernet (PoE) with Dual PoE ports for daisy-chaining Wireless Managers

Specifications

General Info
Color White
Type Manager
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Canada
Features PoE (Power Over Ethernet)
Installation Location Ceiling
Warranty Type 5-Year
UPC Number 840356700205
Dimensions
Product Depth US 0.78 in
Product Height US 4.6 in
Product Width US 2.81 in
Product Weight US 3.9 oz
Listing Agencies / 3rd Party Agencies
CE Certified Yes
FCC Compliant Yes
cUL Listed  Yes
Technical Information
Antenna Pattern Omni-directional
Current Draw 0.7 A
Number of Connections 2
Topology Wireless Mesh
Connector Type RJ-45
Data Transfer Rate 100 Mbps
Encryption AES 128-bit
Frequency Band 2.4 GHz
Indoor/Outdoor Indoor
Input Voltage 48 VDC
Device Interface Ethernet
Mounting Type Recessed
Operating Temperature 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F
Output Voltage 48 VDC
Security Method Data Encryption
Wireless Range Zigbee, up to 100 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;