




DLM Wireless Switch Slim 1B 1R Ivory
LMSW-611-S-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. They are part of the wireless Digital Lighting Management (DLM) system and can control loads connected to wireless DLM dimming room controllers (e.g. LMRC-611MCC) for a totally wireless room. Alternatively it can be used in a hybrid wired and wireless room to control loads connected to a traditional wired room controller (e.g. LMRC-111) when used in conjunction with an LMBC-650 wireless bridge. The Slim Switch series also allows for either adhesive or wall-box mounting, greatly simplifying installation considerations. Ideal for single zone On/Off and dimming control in a space.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Component of the wireless Digital Lighting Management integrated control system
- Backward compatible with wired DLM via wireless bridge (LMBC-650) enabling easy hybrid architecture when wired product functionality is needed
- Device Validation: Trusted hardware chips prevent any outside devices from being able to connect to the lighting control network.
- Zero touch provisioning: Pre-loaded digital identity and security profile increases system security level.
- Supports wall-box or adhesive mounting (note: adhesive mounted switches must use Radiant wall plates, sold separately)
- Multiple options for commissioning: the DLM Configuration App for iOS or Android and Push-to-Pair
- Firmware can easily be updated over the air using the DLM Configuration App (which communicates via Bluetooth low energy technology)
Specifications
General Info
Color | Ivory | ||
Product Series | LMSW | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Number of Switches | 2 | ||
Switch Type | Push, Rocker | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, FCC part 15, RoHS, IC | ||
UPC Number | 754182947737 |
Dimensions
Product Depth US | 0.5 in | ||
Product Height US | 4.7 in | ||
Product Volume US | 6.8 cu in | ||
Product Width US | 2.9 in | ||
Product Weight US | 0.1 lb |
Technical Information
Antenna | Integrated, Internal | ||
Antenna Pattern | Omni-directional | ||
Battery | CR2032 3V | ||
Battery Capacity | 225 mAh | ||
Battery Life | Up to 5 Years | ||
Number of Connections | 0 | ||
Number of Rockers | 1 | ||
Topology | Wireless Mesh | ||
Wire Connection Type | Wireless | ||
Compatibility | DLM Wireless (IPv6), LMBC-650 | ||
Encryption | AES 128-bit | ||
Frequency Band | 2.4 GHz | ||
Has Battery | Yes | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 3 VDC | ||
Mounting Type | Surface | ||
Number of Buttons | 1 | ||
Operating Temperature | 0°-60°C, 32°-140°F | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | 0 °C | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Storage Temperature | 23° - 140° F, -5° - 60° C | ||
Engraving Type | Icon | ||
Wireless Range | Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 60 ft |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
My LMSW 611 is not resetting or entering PTP
If your LMSW-611 switch is not resetting or entering Push-to-Pair (PtP) mode, please try the following steps:
1. Battery Check: Remove the battery, wait a few seconds, and then reinsert it to ensure proper contact.
2. Reset Procedure (Use with Caution): Resetting the switch should be handled with care, as it can introduce further complications if not performed by a trained professional or with guidance from Technical Support. If you choose to proceed, press the Config button once to wake up the device. Then, quickly press the Config button 10 times in succession. You should see LED indications confirming the reset.
3. Push-to-Pair (PtP) Mode:
-Press the Config button once on the LMSW-611 switch to ensure the device is awake.
-Press the Config button three times within three seconds on the LMRC-611 room controller that is to be associated with the switch. The LED on the room controller should flash green, indicating it is in PtP mode.
-Press the Config button three times within three seconds on the LMSW-611 switch. The LED should flash green to indicate PtP mode is active.
4. Pairing Confirmation: After entering PtP mode, press the Config button once more on the LMSW-611 switch to complete the pairing process. The connected load should toggle to confirm successful pairing.
5. Exit PtP Mode: To finalize the process, press the Config button three times on any paired device. The LED will indicate that the device is exiting PtP mode.
If you continue to experience issues, I recommend reaching out to Wattstopper Technical Support for further troubleshooting.
Date published: 2025-03-12
Do I have to install a boarder router. I just need one wireless switch to work in conjunction with a (LMRC-112) and an occ sensor.
Hello Dan,
For the model LMRC-112 a boarder router is not needed for a simple standalone area. In example, we can wire a LMDM-101 switch via CAT5 to this power pack for dimming and ON/OFF functions.
Date published: 2024-03-27
Bazaarvoice SAP Hybris Integration Version 2.8.1