DLM Wireless Switch Slim 1B Brown
LMSW-610-S-BR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. They are part of the wireless Digital Lighting Management (DLM) system and can control loads connected to wireless DLM dimming room controllers (e.g. LMRC-611MCC) for a totally wireless room. Alternatively it can be used in a hybrid wired and wireless room to control loads connected to a traditional wired room controller (e.g. LMRC-111) when used in conjunction with an LMBC-650 wireless bridge. The Slim Switch series also allows for either adhesive or wall-box mounting, greatly simplifying installation considerations. Ideal for single zone On/Off control in a space.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Component of the wireless Digital Lighting Management integrated control system
- Backward compatible with wired DLM via wireless bridge (LMBC-650) enabling easy hybrid architecture when wired product functionality is needed
- Device Validation: Trusted hardware chips prevent any outside devices from being able to connect to the lighting control network.
- Zero touch provisioning: Pre-loaded digital identity and security profile increases system security level.
- Supports wall-box or adhesive mounting (note: adhesive mounted switches must use Radiant wall plates, sold separately)
- Multiple options for commissioning: the DLM Configuration App for iOS or Android, Push-to-Pair
- Firmware can easily be updated over the air using the DLM Configuration App (which communicates via Bluetooth low energy technology)
Specifications
General Info
| Color | Brown | ||
| Product Series | LMSW | ||
| Type | Switch | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Number of Switches | 1 | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, FCC part 15, RoHS, IC | ||
| UPC Number | 754182948000 |
Dimensions
| Product Depth US | 0.5 in | ||
| Product Height US | 4.7 in | ||
| Product Volume US | 6.8 cu in | ||
| Product Width US | 2.9 in | ||
| Product Weight US | 0.1 lb |
Technical Information
| Antenna | Integrated, Internal | ||
| Antenna Pattern | Omni-directional | ||
| Battery | CR2032 3V | ||
| Battery Capacity | 225 mAh | ||
| Battery Life | Up to 5 Years | ||
| Number of Connections | 0 | ||
| Number of Rockers | 0 | ||
| Topology | Wireless Mesh | ||
| Wire Connection Type | Wireless | ||
| Compatibility | DLM Wireless (IPv6), LMBC-650 | ||
| Encryption | AES 128-bit | ||
| Frequency Band | 2.4 GHz | ||
| Has Battery | Yes | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 3 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | Surface | ||
| Number of Buttons | 1 | ||
| Operating Temperature | 0°-60°C, 32°-140°F | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | 0 °C | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Storage Temperature | 23° - 140° F, -5° - 60° C | ||
| Engraving Type | Icon | ||
| Wireless Range | Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 60 ft |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Unknown
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3504WH | On-Q
4-Port Surface Box
$5.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-211-347 | Wattstopper
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).



