text.skipToContent text.skipToNavigation
Copper solutions from Legrand

Connectivity solutions that support the demands of a busy office


Legrand Copper Systems deliver exceptional value and performance, backed by customer support that is unparalleled in the marketplace. We offer a range of jacks, patch panels, workstation mounting accessories, EZ Patch™ packaging solutions, and copper patch cords that complement our custom and standard copper solutions—for a fully integrated system.
Cords

Legrand’s family of patch cords and cable assemblies are designed to provide seamless connectivity between your devices. Our full selection of patch cords is offered in a range of standard lengths, colors, and sizes to suit any application. Patch cords are available in standard packaging, or our patented EZ Patch™ Box or Flat Pack for bundled solutions that are quicker to deploy and eliminate waste.

Image showing a Ethernet cord for data connectivity
Jacks

Legrand RJ45 jacks provide 8-pin/8-position connections for ethernet-based applications utilizing twisted pair copper cabling. We offer standard jack options and premium options that provide two tiers of performance and two termination styles to meet the need of your application.

Image showing a copper jack for data connectivity
Mounting Accessories

Legrand work area outlet mounting solutions provide a low-profile compact design that blend with most environments and come with a textured finish. Options include faceplates, surface mount boxes (SMBs), and furniture plates. Legrand’s work area plates accept our HDJ, TracJack, and TechChoice KT2J/KS (keystone) jack configurations. All work area outlets include mounting hardware and a label field.

Image show mounting accessories for data connectivity
Field Term Plugs

Field terminable PCB wired 8 position modular plugs, able to be terminated to either T568A or B wiring, designed for use with solid conductor cable.

Image showing field terminated plugs for data connectivity

Ready to learn more? Contact a Legrand Copper expert today!