text.skipToContent text.skipToNavigation
Power Distribution Units with black background

Power Distribution Units from Legrand

To support power distribution requirements in network and server racks and cabinets, Legrand manufactures a range of Power Distribution Units (PDU) to meet the needs of your installation. The PDU distributes the incoming power to either NEMA or IEC outlets designed to accept power cords from the mounted IT equipment. With varying form factors and functionality, Legrand’s line of PDUs are a reliable and cost-effective choice when building out your infrastructure.

Below you will find a variety of PDUs, including both vertical (zero RU) and horizontal (rack mount) form factors to align with your physical infrastructure, with options for Basic, Network Metered, and Network Switched levels of intelligence.
​​​​​​​
Color LCD on Networked Units

Each of the Legrand Networked PDU units feature a color LCD screen for clear visibility of the PDU attributes and allows for local management of the PDU.

Color LCD on Networked Units
Locking outlets on C13 and C19 receptacles

Locking outlets are available with certain C13 and C19 configurations and do not require the purchase of a separate locking power cord. The power cords are locked when inserted and are not removable until the orange button is depressed next to the outlet.

Locking outlets on C13 and C19 receptacles
Quality Magneto-Hydraulic Breakers

Each 30A Legrand PDU is built with high-quality magneto-hydraulic breakers. These thermal breakers adjust the magnetic trip curve as the temperature goes up, allowing the circuit to be properly tripped in hotter environments.

Quality Magneto-Hydraulic Breakers
Rotatable Cord

Many vertical (zero-RU) PDUs feature a rotatable inlet cord that allows for 330° of flexibility.

Rotatable Cord
Accessories: Temperature & Humidity Sensors, Electronic Door Handle

Add value to your networked PDU system – including temperature and humidity sensors and an electronic door handle.

Accessories: Temperature & Humidity Sensors, Electronic Door Handle

Top Resources and Downloads