text.skipToContent text.skipToNavigation

Solutions for a multi-faceted campusĀ 

Bandwidth requirements for college campus are continually rising, from research for class to constant video streaming, to Facebook timelines and Flickr uploads. From the data center to the dorm, Legrand offers high performing and secure network infrastructure to keep the students up-to-speed. Legrand also offers solutions to save facility managers money on power with our sensors and timers, as well easy retrofit options like Wiremold raceway when drilling through walls isn't an option.


More stringent energy codes are coming, including plug load control for commercial buildings, such as schools and universities. Meet energy code requirements by taking a load off and managing your energy use in college dorms.


Wiremold work surface portals provide students with access to power, communications and A/V right at their desk or study area.


Pass and Seymour PlugTail receptacles offer a variety of solutions for keeping students and staff safe. Combination nightlight/GFCI devices provide ground fault protection against water in bathrooms, while serving as a light beacon to help avoid trips or falls.


Our Category 6a, 6 and 5e copper solutions provide connectivity and reliability to all applications throughout your school. Clarity High Density Copper Jacks and panels solve density challenges without sacrificing performance. Explore all of our copper connectivity solutions to find the right one for your school.