text.skipToContent text.skipToNavigation

400/800 One Insert Multimedia Box Fitting

CM-MMB-231 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts one CM2 size Wiremold Open System communication module or Pass and Seymour Activate Series insert. Compatible with Wiremold 400 and 800 Series Raceways.

Color None
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fiber storage loop. Accepts two CM2 size Wiremold Open System communication modules or Pass and Seymour Activate Series inserts. Compatible with Wiremold 400, 800, and 2300 Series Raceways.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 786776018851
Dimensions
Product Weight US 0.2 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;