text.skipToContent text.skipToNavigation
Delivering high power and data beyond the TIA 100M limit.

Extended Distance Systems put an end to expensive workarounds due to distance constraints. We're able to offer the only truly device agnostic solution available, and the only system on the market that's third party tested and verified by UL, and backed by an nCompass warranty.

Features & Benefits

Exceeds 100M Distances

With the ability to exceed the current TIA 568.2-D standards, there is no more need for expensive work arounds due to distance constraints.

cross section of copper cable with mutiple copper wires within a purple jacket.
PoE++ and 10Gbps Ready

Supports up to 802.3bt devices, 4k cameras, wireless access points and everything in between. This flexibility gives you the capability to meet the unique connectivity requirements of your enterprise and enables you to create an efficient, dynamic environment that’s both customizable and easy to manage.

Icons of camera, wifi symbol, and electronic
Third-Party Tested and Certified

This copper cabling system is UL verified for Extended Distance applications. The performance exceeds TIA standards, and was tested using BERT (Bit Error Rate Testing) to ensure it’s device agnostic. The only solution on the market that is third-party verified and backed by a limited-lifetime warranty.

SIB 1G UL logo
Cost Savings

Eliminates the need for investment in additional Telecom rooms, power injectors, media extenders, or other equipment because of obstacles or distance constraints.

three people around a table looking at a computer

Are you ready to learn more? Contact us to speak to a Legrand Copper expert today.