Resources & Downloads
High Density Design
Compatible with most devices, and side-by-side in equipment
Simple, repeatable termination
T568A/B lacing sled reduces wiring time, seats and aligns wires, preventing coupling
Insulation displacement contacts (IDCs)
Superior plug-to-cable contact for jack-like termination
Supports extended distances
Compatible with 100m+ channel applications when used with approved components
Rated for high power PoE
Supports PoE up to IEEE 802.3bt (60-100W) and 1.5+ amp per circuit trace
Use in Plenum Spaces
Meets UL 2043 rating for use in air handling spaces