

Q-Series Patch Cords, Cat6A, Reduced Diameter, Grey, 2ft
576A-RD00-002
Quiktron
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Q-Series, Grey, 2ft, Cat6a Snagless Unshielded (UTP) Reduced Diameter Patch Cable is designed for high density cabling applications like an intermediate distribution frame, a main distribution frame, or a telecommunications closet. The molded, snagless boot prevents cable snags during installation providing additional strain relief. This cable supports ethernet speeds up to 10Gbps at distances up to 328ft. This cable is available in a variety of colors to easily color-code your network installation. The use of 28AWG conductors allows for improved airflow when compared to standard Cat6a patch cables. Additionally reduced diameter cables a much greater flexibility for easier installation and when space is critical. These cables are available in a variety of colors to easily color-code and index your network.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Preferred solution for high density applications
- Increased airflow due to 23% reduction in diameter over a standard Cat6A patch cable
- Easy to route through cable management panels due to small size and small bend radius
- Easy installation made possible by snagless boot which prevents cable snags
- Available in a variety of colors for to aid color-coded network installation
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
Color | Gray | ||
Type | Copper Patch Cord | ||
Application Sector | Commercial, Industrial | ||
Product Line | Quiktron | ||
Country Of Origin | Vietnam | ||
Warranty Type | Lifetime | ||
UPC Number | 884815749008 |
Dimensions
Cable Length | 2 ft | ||
Product Length US | 2.0 FT | ||
Product Width US | 4.8 mm | ||
Product Weight US | 0.084 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Bend Radius | 19.812 mm | ||
Cable Type | Unshielded (UTP) | ||
Category Performance Rating | Cat6a | ||
Indoor/Outdoor | Indoor | ||
Jacket Rating | CMG Rated | ||
Jacket Application | In-Wall Rated | ||
Shielded/Unshielded | Unshielded | ||
Temperature Rating | -20° - 75° C | ||
Termination Style | Copper Patch Cord | ||
Wire Gauge | 28 AWG |
Resources
Cutsheet
Data Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1