Q-Series Patch Cords, Cat6A, Reduced Diameter, Purple, 15ft
576A-RD45-015
Quiktron
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Q-Series, Purple, 15ft, Cat6a Snagless Unshielded (UTP) Purpleuced Diameter Patch Cable is designed for high density cabling applications like an intermediate distribution frame, a main distribution frame, or a telecommunications closet. The molded, snagless boot prevents cable snags during installation providing additional strain relief. This cable supports ethernet speeds up to 10Gbps at distances up to 328ft. This cable is available in a variety of colors to easily color-code your network installation. The use of 28AWG conductors allows for improved airflow when compaPurple to standard Cat6a patch cables. Additionally Purpleuced diameter cables a much greater flexibility for easier installation and when space is critical. These cables are available in a variety of colors to easily color-code and index your network.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Preferred solution for high density applications
- Increased airflow due to 23% reduction in diameter over a standard Cat6A patch cable
- Easy to route through cable management panels due to small size and small bend radius
- Easy installation made possible by snagless boot which prevents cable snags
- Available in a variety of colors for to aid color-coded network installation
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Purple | ||
| Type | Copper Patch Cord | ||
| Material | PVC | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Quiktron | ||
| Country Of Origin | Vietnam | ||
| Features | Reduced Diameter | ||
| Warranty Type | 5-Year | ||
| UPC Number | 884815749626 |
Dimensions
| Cable Length | 15 ft | ||
| Product Length US | 15.0 FT | ||
| Product Width US | 4.8 mm | ||
| Product Weight US | 0.63 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 4.953 mm | ||
| Bend Radius | 19.812 mm | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Unshielded (UTP) | ||
| Category Performance Application | Cat6a | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Indoor/Outdoor | Indoor | ||
| Jacket Rating | CMG Rated | ||
| Jacket Application | In-Wall Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Temperature Rating | -20° - 75° C | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 28 AWG |
Resources
Data Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DW-311-R | Wattstopper
The DW-311 dual technology dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-140-014 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted, Orange, 20 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MP8-1 | Wiremold
Delivering adaptability throughout the product life-cycle.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880CM1-1 | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2LACCV4 | radiant Collection
4-button digital timer switch
$33.69
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-110-100 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A10-014 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-100-I | Wattstopper
The PW-100 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-110-020 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7862R | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2626I | Pass and Seymour
PlugTail® 3-Way Illuminated Decorator Switch 20A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3610BEV1 | On-Q
Cat 6 Patch Cable, 10m, Blue
$52.52

