




Q-Series Patch Cords, Cat6A, Reduced Diameter, Snagless, Yellow 6in
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series patch cords are a perfect solution for when cost and speed of delivery are top priority. Designed to perform to meet industry standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order. The molded, Cat6a snagless boot prevents unwanted cable snags during installation and provides extra strain relief. This network cable supports ethernet speeds up to 10Gbps at distances up to 328ft which is ideal for large conference rooms that may be leveraging HDBaseT technology. Cat6a technology doubles the minimum bandwidth of previous Cat6 cables and is five times more powerful than Cat5e. This increase in data speeds and bandwidth makes it the perfect Power over Ethernet (PoE) and Voice over Internet Protocol (VoIP) situations. These cables are backed by a lifetime warranty to provide peace of mind.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Connector: 50micron gold plated RJ45 male to male
- Conductor: 24AWG stranded copper
- Warranty Type: Lifetime warranty
- Price Sensitive: Perfect solution for when cost and speed of delivery are top priority
- Standards Compliant: Perform to TIA-568.2-D standards
Specifications
Color | Yellow | ||
Type | Copper Patch Cord | ||
Application Sector | Commercial, Data Center, Industrial | ||
Product Line | Quiktron | ||
Country Of Origin | Vietnam | ||
Jacket Color | Yellow | ||
Features | Standard Diameter | ||
Warranty Type | 5-Year | ||
Standard | UL listed |
Cable Length | 6 in | ||
Product Length US | 6.0 in | ||
Product Weight US | 0.042 lb |
IEC | Yes |
Product Environmental Profile | Yes |
Cable Diameter | 0.236 in | ||
Bend Radius | 0.94 in | ||
Braid | Non-braided Wiring | ||
Connector Type | RJ-45 | ||
Cable Type | Booted, Snagless | ||
Category Performance Rating | Cat6a | ||
Conductor Material | Copper | ||
Connector Material | Gold | ||
Conductor Stranding | Stranded | ||
Connector 1 | RJ-45 Male | ||
Connector 2 | RJ-45 Male | ||
Data Transfer Rate | 10 Gbps | ||
Indoor/Outdoor | Indoor | ||
Insulation Material | HDPE (High-density Polyethylene) | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | CM Rated | ||
Jacket Application | Standard Non-Rated | ||
Operating Temperature | -10°-75°C | ||
Operating Temperature Max | 75 °C | ||
Operating Temperature Min | 0 °C | ||
Operating Humidity | 0-100% RH | ||
Storage Humidity | 0-100% RH | ||
Plating Specification | 50 µ in Gold | ||
Shielded/Unshielded | Unshielded | ||
Storage Temperature | -10° - 60° C | ||
Voltage | 300.0 V | ||
Wire Gauge | 28 AWG |
Resources
Cutsheet
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1