Q-Series OFP Adapter Panel, 6-LC Quad , 24 fiber, Red adapters
OFP-LCQ24GC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series OFP Standard Density Adapter Panels offer pass-through connections and front-loading access for Q-Series Enclosures. Compatible with Q-Series Rack Mount or Wall Mount Fiber Enclosures.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
UPC Number | 662875816638 |
Dimensions
Product Depth US | 1.15 in | ||
Product Height US | 1.19 in | ||
Product Width US | 5.12 in |
Resources
Cutsheet
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1