text.skipToContent text.skipToNavigation

Q-Series OFP Adapter Panel, 6-LC Quad , 24 fiber, Violet adapters

OFP-LCQ24JC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series OFP Standard Density Adapter Panels offer pass-through connections and front-loading access for Q-Series Enclosures. Compatible with Q-Series Rack Mount or Wall Mount Fiber Enclosures.

Color Erika Violet
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Up to 72 LC fibers per RU
  • Available in, LC, SC, ST and blank styles
  • Made of durable polycarbonate
  • Zirconia ceramic sleeves for optimal performance
  • 6, 8, 12 & 24 port panels
  • Color options available

Specifications

General Info
Product Line Ortronics
Country Of Origin Mexico
UPC Number 662875936831
Dimensions
Product Depth US 1.15 in
Product Height US 1.19 in
Product Width US 5.12 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;