![Q-Series OFP Adapter Panel, 6-LC quads with 24 ports](https://cdn2.webdamdb.com/1280_ElBQSqxzfH566YB7.jpg?1660136554)
Q-Series OFP Adapter Panel, 6-LC Quad , 24 fiber, Yellow adapters
OFP-LCQ24IC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series OFP Standard Density Adapter Panels offer pass-through connections and front-loading access for Q-Series Enclosures. Compatible with Q-Series Rack Mount or Wall Mount Fiber Enclosures.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875816645 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 5.12 in | ||
Product Depth US | 1.15 in | ||
Product Height US | 1.19 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1