





Universal 4K HDMI® Adapter Ring with Color Coded Mini DisplayPort™, DisplayPort, USB-C®, and Lightning
C2G29886
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$296.99 $328.99 text.product.price.msrp USD
Legrand keyed LC fiber adapter panels are available in configurations that are keyed on the front only (user&rsquo
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unique Key and Color Options: Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management.
- Various Footprint Options: Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed front or Rear: Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements. Internal keying feature prevents tampering
- Compatibility: All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Black | ||
Type | Active Device, Adapter, Adapter Ring | ||
Application Sector | Commercial, Residential | ||
Product Line | C2G | ||
Country Of Origin | China | ||
Features | Color-Coded | ||
Warranty Type | 5-Year | ||
UPC Number | 757120298861 |
Technical Information
Cable Type | Adapter, Flexible | ||
Connector 1 | HDMI Female, HDMI Female, HDMI Female, HDMI Female | ||
Connector 2 | Lightning Male, USB-C Male, DisplayPort Male, Mini DisplayPort Male | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Number of Ports | 16 | ||
Operating Temperature | 0°-40°C | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Temperature | -10° - 60° C | ||
Video Resolution | 1080p, 4K, 4K 30Hz, 4K 60Hz | ||
Video Input Support | HDMI | ||
Video Output Support | DisplayPort, Mini DisplayPort, USB-C |
Resources
Cutsheet
Unknown
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1