![3 Meter, OM5, Splice on Ribbon Pigtail a](https://cdn2.webdamdb.com/1280_wD9thsz5oog18kBH.jpg?1720537126)
![3 Meter, OM5, Splice on Ribbon Pigtail a](https://cdn2.webdamdb.com/1280_EpKJa6Cc5o15YaY6.jpg?1720537126)
3 Meter, Bare Ribbon Pigtail to acclAIM, OM5 Multimode, Plenum Rated, 24 Single Fiber, Splice-on Pigtal, Lime
C00AM020SAH0MY003M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Bare Ribbon Pigtail to acclAIM 24 Fiber, Splice-On Pigtail is used to splice with existing fiber trunks or new multifiber cable, enabling quick and easy cable runs and connection to the patch panels. The connectorized acclAIM end has been pre terminated in the factory for maximum reliability and quality results. The mechanically cleaved bare ribbon simplifies fiber splicing which greatly decreases labor and cost.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fusion Splice: The mechanically cleaved, ribbon fiber construction ensure quick, simplified, and consistent splicing
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Design Smarter – Longer Lifecycle: Simplicity of design combined with application-defined on-site polarity adjustment, fewer components, and near-lossless performance enables acclAIM to provide a multi-generational lifecycle with a single installation of a sustainable building asset for decades to come
- Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Go Live Faster
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Weight US | 0.3 lb | ||
Product Length US | 3.0 m |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes |
Resources
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1