Infinium Core LC to LC Duplex Patch Cord 2mm OS2 Plenum Yellow, 14 Meter
L1-0101B2JYD0014M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Individual Patch Cable Assembly – Standard Insertion Loss: 0.30 dB Insertion loss
- Part of a Standard Loss System. When combined with Infinium Core Trunks and Infinium Core Cassettes
- Single-mode total channel connection loss: 2.1 dB
- Single-mode total channel connection return loss: 49 dB
- Cable Size: All configurations below are 2mm duplex zipcord - other configuration options available
- Fiber Type: Supports Single-Mode OS2 Fiber
- Polarization: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
- Jacket Color: Yellow - other configuration options available
- Compliance: BAA or TAA
Specifications
General Info
| Color | Yellow | ||
| Type | Fiber Patch Cord | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Boot Color | White | ||
| Features | Reversible Polarity | ||
| Connector Color | Blue | ||
| Warranty Type | 5-Year | ||
| Compliance | RoHS |
Dimensions
| Cable Length | 14 m | ||
| Product Length US | 14.0 m |
Technical Information
| Cable Diameter | 2 mm | ||
| Bend Radius | 1.28 in | ||
| Cable Type | Fiber Optic | ||
| Connector 1 | LC Male | ||
| Connector 2 | LC Male | ||
| Fiber Optic Cable Type | OS2 | ||
| Fiber Size | 9/125 | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Jacket Rating | FT6 Rated, OFNP Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | -10°-50°C, 14°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 14 °F | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 15-85% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Return Loss | 55 dB | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | 5° - 140° F |
Resources
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61003-00 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50G1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$136.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4000CT1 | Wiremold
Compatible with Connectrac Flex Raceway and Express Kits
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM2-U1ATT-GY | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10W1 | adorne Collection
Control lights from anywhere. Part of the adorne with Netatmo solution.
$99.93
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700058 | Ortronics
TracJack Module provides a single RCA Phono feedthrough jack with red insulator. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6-88 | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDI-100-U | Wattstopper
The LMDI-100 Serial Data Interface connects a Digital Lighting Management (DLM) local network to a third party system for coordinated control of devices including lighting controls, AV equipment, shade controls and user interfaces by either system.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-200-W | Wattstopper
The PW-200 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61025-05 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61009-06 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTBP-1RU | Ortronics
BOTTOM ALIGNMENT PLATE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-145-025 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20VMDSK-W | Ortronics
Mighty Mo 20 Vertical Manager Stabilizing Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GR1200-5 | Wiremold
5' Nonmetallic Pancake Overfloor Raceway. Accepts up to 5/16'' cable diameter.
