![MSA Q40S10-P-2.5M Compatible](https://cdn2.webdamdb.com/1280_6lr8FrbIqOY42oy4.jpg?1673627940)
Discontinued - MSA, 40GBASE QSFP+ Passive DAC Cable (QSFP+ to 4 x SFP+) Breakout Cable, 2.5 Meter
LN-Q40S10-P-2.5M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
1m MSA Q40S10-P-1M Compatible 40GBase-DAC QSFP+ to 4 x SFP+ Breakout (Passive Twinax Copper, PVC) Direct Attach Cable
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875095446 | ||
Country Of Origin | China |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1