![Alcatel 3HE01545AA Compatible 10GBase-ZR XFP Transceiver (SMF, 1550nm, 80km, LC Duplex, DDM, I-Temp)](https://cdn2.webdamdb.com/1280_kiNPGvj2XLC21kLX.jpg?1673626336)
![Legrand transceiver 3HE01545AA-L 10GBase, ZR, XFP, SMF 1550nm, 80km, LC](https://cdn2.webdamdb.com/1280_c9HMmRJKnJ72s9UY.jpg?1663599184)
Discontinued - Alcatel 3HE01545AA Compatible 10GBase-ZR XFP Transceiver
3HE01545AA-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cisco CWDM-SFP-1470 Compatible 1000Base-CWDM SFP Transceiver (SMF, 1470nm, 80km, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875076896 | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Transceiver |
Dimensions
Product Width US | 16.3 mm | ||
Product Depth US | 78.0 mm | ||
Product Height US | 8.4 mm |
Technical Information
Data Transfer Rate | 10 Gbps | ||
Wavelength | 1550 nm | ||
Form Factor | XFP |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1