![Brocade 10G-SFPP-BXD-60 Compatible 10GBase-BX SFP+ Transceiver (SMF, Tx: 1330nm Rx: 1270nm, 60km, LC Duplex, DDM, I-Temp)](https://cdn2.webdamdb.com/1280_cDyeifsCM19YgfNy.jpg?1673626478)
Discontinued - Brocade 10G-SFPP-BXD-60 Compatible
10G-SFPP-BXD-60-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brocade 10G-SFPP-BXD-60 Compatible 10GBase-BX SFP+ Transceiver (SMF, Tx: 1330nm Rx: 1270nm, 60km, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875066613 | ||
Country Of Origin | China |
Technical Information
Form Factor | SFP+ |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1